Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
TaeguTec
Milling & Solid End mills
High Feed Milling
4N TF90-R-14
TaeguTec
Milling & Solid End mills
High Feed Milling
4N TF90-R-14
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
4N TF90-463-22R-14
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Preview Image
PREVIEWPERLINE
ORDERNO
apmx
APMX
arbor
ARBOR
cict
CICT
dc
DC
dconms
DCONMS
dhub
DHUB
mtg. ref
MTG__REF
oal
OAL
wt
WT
name
NAME
1
2
3
4
5
4N TF90-450-22R-14
13.80
A
4
50.00
22.00
45.00
SH M10x25
45.00
0.40
4N TF90-450-22R-14
4N TF90-463-22R-14
13.80
A
4
63.00
22.00
47.00
SH M10x25
45.00
0.60
4N TF90-463-22R-14
4N TF90-663-22R-14
13.80
A
6
63.00
22.00
47.00
SH M10x25
45.00
0.60
4N TF90-663-22R-14
4N TF90-580-27R-14
13.80
A
5
80.00
27.00
58.00
SH M12x35
50.00
1.00
4N TF90-580-27R-14
4N TF90-780-27R-14
13.80
A
7
80.00
27.00
58.00
SH M12x35
50.00
1.00
4N TF90-780-27R-14
Show compressed display (5 products)
Part information
Similar parts
Request for quote (RFQ)
TaeguTec
- 4N TF90-R-14
Order number
4N TF90-463-22R-14
Latest change
22.12.2020 06:45:20
Unit
Keywords
End mills
Feed
High
Milling
Solid
Classifications
CNS
CNSERPBASE Object Properties